Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
FXLS8961AF is a compact 3-axis MEMS accelerometer designed for use in a wide range of automotive security and convenience applications that require excellent offset and sensitivity stability over temperature. The part supports both high-performance and low-power operating modes, allowing maximum flexibility to meet the resolution and power needs for various unique use cases. A number of advanced, integrated digital features enable designers to reduce the overall system power consumption and simplify host data collection.
FXLS8961AF is available in a 3 mm x 3 mm x 1.25 mm 12-pin QFN package with 0.65 mm pitch and wettable flanks. The device is qualified to AEC-Q100 and operates over the extended –40 °C to 105 °C temperature range. The combination of sensor performance, system power-saving features, and extended over-temperature-range performance makes FXLS8961AF an ideal accelerometer for automotive security and convenience applications.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
LPC551x/S1x: Baseline Arm® Cortex®-M33-Based Microcontroller Family
Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer
MCX A13x, 14x, 15x MCUs with Arm® Cortex® M33, Scalable Device Options, Low Power and Intelligent Peripherals
|
|
|
|
|
|
---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types.
4 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 6 hardware offerings
Quick reference to our software types.
5 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.