µVision Build Log
Tool Versions:
IDE-Version: µVision V5.12.0.0
Copyright (C) 2014 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: Sowmyan Kousthubadharan, NXP, LIC=Y2BQI-CD595-4EJM7-CJ63T-14VUR-YFSX5
Tool Versions:
Toolchain: MDK-ARM Professional Version: 5.12.0.0
Toolchain Path: C:\Keil\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.05 (build 41)
Assembler: Armasm.exe V5.05 (build 41)
Linker/Locator: ArmLink.exe V5.05 (build 41)
Library Manager: ArmAr.exe V5.05 (build 41)
Hex Converter: FromElf.exe V5.05 (build 41)
CPU DLL: SARMCM3.DLL V5.12.0.0
Dialog DLL: DCM.DLL V1.13.0.0
Target DLL: UL2CM3.DLL V1.153.0.0
Dialog DLL: TCM.DLL V1.14.2.0
Project:
C:\Sowmyan\Application notes\LPC18xx\lpcopen_2_12_keil_iar_keil_mcb_1857\software\lpc_core\lpc_board\boards_18xx\keil_mcb_1857\lib_lpc_board_keil_mcb_1857.uvproj
Project File Date: 01/09/2015
Output:
Rebuild Project 'lib_lpc_board_keil_mcb_1857' - Target 'keil_mcb_1857'
compiling board.c...
compiling board_sysinit.c...
compiling mem_tests.c...
compiling uda1380.c...
compiling lpc_phy_dp83848.c...
creating Library...
"..\..\..\lib_lpc_board_keil_mcb_1857.lib" - 0 Error(s), 0 Warning(s).