µVision Build Log
Tool Versions:
IDE-Version: ¦ÌVision V5.28.0.0
Copyright (C) 2019 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: fei teng, arm, LIC=50DRA-KE1RH-C273G-DGI7B-95MI8-35TFM
Tool Versions:
Toolchain: MDK-ARM Professional Version: 5.28.0.0
Toolchain Path: C:\Tools\Keil\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.06 update 6 (build 750)
Assembler: Armasm.exe V5.06 update 6 (build 750)
Linker/Locator: ArmLink.exe V5.06 update 6 (build 750)
Library Manager: ArmAr.exe V5.06 update 6 (build 750)
Hex Converter: FromElf.exe V5.06 update 6 (build 750)
CPU DLL: SARMCM3.DLL V5.28.0.0
Dialog DLL: DARMCM1.DLL V1.19.2.0
Target DLL: Segger\JL2CM3.dll V2.99.36.0
Dialog DLL: TARMCM1.DLL V1.14.1.0
Project:
C:\LocalData\NXP_work\10_LPC_Controller\LPC\LPC51U68\flashLoader_ResidentInRAM_final\boards\lpcxpresso51u68\bootloader_examples\flashloader\mdk\LPC51U68_Flashloader.uvprojx
Project File Date: 08/26/2019
Output:
*** Using Compiler 'V5.06 update 6 (build 750)', folder: 'C:\Tools\Keil\ARM\ARMCC\Bin'
Rebuild target 'LPC51U68_FlashLoader'
assembling startup_LPC51U68.s...
compiling system_LPC51U68.c...
compiling composite.c...
compiling hid_bootloader.c...
compiling autobaud_irq.c...
compiling msc_disk.c...
compiling usb_descriptor.c...
compiling bl_app_crc_check.c...
compiling bl_context.c...
compiling bl_exception_handler.c...
compiling bl_main.c...
compiling bl_shutdown_cleanup.c...
compiling bl_command.c...
compiling bl_misc.c...
compiling bl_tree_root.c...
compiling bl_user_entry.c...
compiling flexcomm_spi_peripheral_interface.c...
compiling flexcomm_i2c_peripheral_interface.c...
compiling crc16.c...
compiling crc32.c...
compiling flexcomm_usart_peripheral_interface.c...
compiling usb_hid_msc_peripheral_interface.c...
assembling pattern_fill.s...
compiling normal_memory.c...
compiling device_memory.c...
compiling memory.c...
compiling fsl_assert.c...
compiling sram_init_lpc.c...
compiling internalFlashAPI.c...
compiling serial_packet.c...
compiling fsl_rtos_abstraction.c...
compiling sbloader.c...
compiling fsl_gint.c...
compiling fsl_pint.c...
compiling property_lpc.c...
compiling clock_config.c...
compiling external_memory_property_map_LPC51U68.c...
compiling hardware_init_LPC51U68.c...
compiling memory_map_LPC51U68.c...
compiling peripherals_LPC51U68.c...
compiling bl_flexcomm_i2c_irq_config_common.c...
compiling bl_flexcomm_spi_irq_config_common.c...
compiling bl_flexcomm_usart_irq_config_common.c...
compiling pinmux_utility_lpc.c...
compiling pin_mux.c...
compiling usb_device_msc.c...
compiling usb_device_hid.c...
compiling usb_device_msc_ufi.c...
compiling usb_device_dci.c...
compiling usb_device_ch9.c...
compiling usb_device_class.c...
compiling usb_osa_bm.c...
compiling usb_device_lpcip3511.c...
compiling fsl_common.c...
compiling fsl_clock.c...
compiling fsl_flexcomm.c...
compiling fsl_inputmux.c...
compiling fsl_crc.c...
compiling fsl_power.c...
compiling fsl_i2c.c...
compiling fsl_reset.c...
compiling fsl_spi.c...
compiling fsl_usart.c...
compiling fsl_iap.c...
compiling fsl_gpio.c...
compiling microseconds_sysclk.c...
linking...
C:\WINDOWS\TEMP\3\p15b4-2(67): warning: #1-D: last line of file ends without a newline
}
C:\WINDOWS\TEMP\3\p15b4-2: 1 warning, 0 errors
Program Size: Code=27868 RO-data=2316 RW-data=952 ZI-data=19824
FromELF: creating hex file...
After Build - User command #1: C:\Tools\Keil\/ARM/BIN/ElfDwT.exe debug\LPC51U68_FlashLoader.out BASEADDRESS(0x0)
ELFDWT - Signature Creator V1.4.0.0
COPYRIGHT Copyright (C) 2014-2018, ARM Ldt. and ARM Germany GmbH
*** Fatal-Error while processing elf/dwarf file
*** Error: Range not found: 0x00000000 - 0x0000001C
*** ElfDwT terminated.
"debug\LPC51U68_FlashLoader.out" - 0 Error(s), 1 Warning(s).
Software Packages used:
Package Vendor: NXP
http://mcuxpresso.nxp.com/cmsis_pack/repo/NXP.LPC51U68_DFP.12.0.0.pack
NXP.LPC51U68_DFP.12.0.0
Device Family Pack for LPC51U68
Collection of Component include folders:
.\RTE\_LPC51U68_FlashLoader
C:\Tools\Keil\Packs\NXP\LPC51U68_DFP\12.0.0
Collection of Component Files used:
Build Time Elapsed: 00:00:06